Mireo Plus – a powerful train becomes even more powerful

Mireo is characterized primarily by its versatility – also in terms of drive options. To replace diesel multiple units on routes that are only partially electrified, or are not electrified at all, Mireo is equipped with hydrogen or battery drives as Mireo Plus. It impresses with the proven features of Mireo while enabling locally emission-free operation.
Desiro ML ÖBB Cityjet eco
Mireo is characterized primarily by its versatility – also in terms of drive options. To replace diesel multiple units on routes that are only partially electrified, or are not electrified at all, Mireo is equipped with hydrogen or battery drives as Mireo Plus. It impresses with the proven features of Mireo while enabling locally emission-free operation.